Product Pointers

Product Pointers – October 2021

Featured Products

CLICK PLUS series controllers
combine the simplicity of the original CLICK with advanced features such as data logging, Wi-Fi connectability and MQTT communication 
CPU priced at $89

WEG soft starters
are offered in compact and standard versions, are fully digital, and offer motor start and stop control with ramping
starting at $298

SureStep stepper motor linear actuators
provide a simple linear motion solution for NEMA 17 or 23 frame stepper motors by adding a lead-screw extension to the motor shaft
starting at $96


Protos X field I/O
for the eXact I/O you need, eXactly where you need it
I/O terminals start at $39.50

Pneumatic pipeline valves
are used for control of media such as air, oil, water, and inert gas
starting at $25

StrideLinx remote access
provides a secure cloud connection to remote machines for anytime, anywhere access
VPN routers starting at $369


Metrol high temperature and high vacuum precision limit switches
have up to a 10 micron accuracy with options rated for temperatures of up to 200C [392F] and for use in a 10^-5 PA high vacuum environment
starting at $181

ProSense advanced process controllers
control temperature, pressure, level, flow, and other process variables using a variety of control, input, output, alarm and communications options
starting at $325

Wenglor rectangular photoelectric sensors
 are 50 x 50 x 20mm IO-Link compatible sensors ideal for drop-in replacement of other higher-cost rectangular photoelectric sensors
starting at $63


Captron capacitive pushbuttons
use touch control with no mechanical pressure required and offer visual touch feedback through LED signals
starting at $59

Lead-free brass solenoid valves
are NSF certified with direct-acting (21A series) or piloted-diaphragm (21WN series) operator styles in various sizes and solenoid voltages
starting at $77

Wenglor color sensors
reliably detect colored objects in automated high-speed processes
starting at $335


ReeR Safegate non-muting access control light curtains
are easy-to-set-up non-muting access control barriers available in sender/receiver pairs and active/passive versions
starting at $677 for sender/receiver pair

ProSense XTP temperature transmitters
combine a precision RTD sensing element with transmitter electronics in a stainless steel probe
starting at $100

Konnect-It terminal blocks
for economical and reliable connections
starting at $0.29 (sold in multi-packs)


Self-adjusting crimping tools
are lightweight, compact, self-adjusting tools for crimping ferrules and wire end sleeves
self-adjusting crimp tools start at $239


Quick links to popular topics