Featured Products
ProductivityOpen open-source controller
has all the great features of a standard Arduino plus the added power and reliability of an industrial controller
CPU priced at $52
DC gearmotors with parallel or right-angle shafts
available in 1/19 to 1/5 hp ratings
starting at $185
ProSense loop panel meters
offer a simple, low cost digital display of an analog 4-20mA signal
starting at $132
WERMA visual/audible signal devices
with light and sound variations, many mounting formats
starting at $16.50
ViewMarq LED message displays
with easily configured messages and FREE configuration software
starting at $553
STELLAR SR35 soft starters
are fully digital, offered in three frame sizes to control 1- and 3-phase AC induction motors, and provide overload and SCR failure protection
starting at $387
Contrinex safety light curtains
provide dependable finger, hand and body protection when and where you need it
Light curtain pairs start at $534
Integrated stepper motors/drives
combine high-performance microstepping drives with high-torque stepper motors to provide simple and accurate position and velocity control
starting at $104
Hubbell-Wiegmann enclosures now offered with removable bottom gland plates and KwikHinge door hinges for easy wiring and intallation
Ultimate series w/ gland plate starting at $219
Fuji AR30 30mm pilot devices
include a wide selection of rugged yet affordable switches, pushbuttons, buzzers, etc. with quick snap-on contact blocks
starting at $12.50
Sanitary 3-A RTD and transmitter probes
offer a clean-in-place tri-clamp process connection ideal for applications where corrosion and product contamination are factors
starting at $94
Wenglor contrast print mark sensors
provide detection of wavelength differences between reflected light from target mark and background
starting at $108
GAM Racks and Pinions
are mechanical gear components that convert rotary motion into linear motion, featuring high precision teeth for smooth and quiet linear motion
Helical racks starting at $160
IDEM micro limit switches
with various sensing head formats including plunger and roller styles
starting at $8.75
Hole cutting tools
include drill bits, hole saws, machine taps
starting at $4
AcuAMP split core current transformers
are an easy-to-install, compact and cost-effective means of measuring AC current
starting at $70
Quick links to popular topics
- PLCs equipped with IIoT features can help improve predictive maintenance and reduce downtime
- Interested in our popular CLICK PLC series but confused about all the options? Try our helpful CLICK PLC configuration tool
- Have Ethernet subnets and subnet masks always baffled you? Maybe you’d like a refresher on them? If so, check out this video