NewsPress ReleasesPress Releases

Quabbin 600V Control Cable from AutomationDirect

June 9, 2021 – AutomationDirect has added Quabbin 600V control cable to our extensive selection of cable offerings. These cables are ideal for use in control panels, conduits, and where superior electrical properties are required. 

The smaller diameter design for this cable reduces cost and the space required inside panels and conduits.

This cable is available in shielded and unshielded versions, ranging from 20AWG to 14AWG, with 2 to 25 conductors.

Quabbin 600V cable can be ordered cut to length in 1-foot increments with a 20ft minimum starting at $0.33 per foot and is made in the USA. 

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency, and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

Editorial Contact:              Tina Gable

Phone:                                678-455-1845

Email:                                tgable@automationdirect.com

Download:                         High Resolution Photo