Cumming, GA — September 18, 2013 … AutomationDirect’s NITRA® pneumatic product line now includes D-Series double-acting heavy-duty air cylinders ideal for use where abusive conditions exist. These pneumatic air cylinders have a 250 psi operating pressure and are interchangeable with other popular brands. New models are now available with adjustable cushions to provide end-of-stroke deceleration at both…
Cumming, GA — December 5, 2012 … AutomationDirect’s NITRA® pneumatic product line now includes F-Series all stainless steel air cylinders ideal for wash down applications. These non-repairable round body pneumatic air cylinders are interchangeable with other popular brands. The double-acting cylinders have a 250 psi operating pressure and are constructed with corrosion resistant 300 series stainless steel…
Cumming, GA — September 19, 2012 … AutomationDirect’s NITRA™ pneumatic product line now includes E-Series dual rod guided air cylinders ideal for applications that require precise alignment or have large side loads. NITRA E-series dual rod guided pneumatic air cylinders are interchangeable with other popular brands of cylinders. The double-acting cylinders are constructed with high quality extruded aluminum…