What controls you? No, I’m not talking about your boss, your spouse or the government. Instead, think of your body as an industrial control system. Now, what controls you? Hopefully, you said your brain, although the heart is an acceptable answer sometimes. But for now, let’s focus on the brain and the nervous system as…
Cumming, GA — June 12, 2013 … AutomationDirect has added discrete and analog I/O modules to the CLICK PLC line. Available 24 VDC combination discrete modules include eight-point DC input/eight-point DC sinking or sourcing output models priced at $59; a four-point DC input/four-point relay output model is also available, priced at $49. Available 24 VDC…