More WERMA Visual and Audible Signal Devices from AutomationDirect
New ProductNewsPress ReleasesPress Releases

More WERMA Visual and Audible Signal Devices from AutomationDirect

AutomationDirect now offers WERMA 115 VAC/DC and 24 VAC/DC stacklights in pre-assembled two and three-light models; additional signal horns and buzzers have also been added. New KombiSIGN KS 71 series pre-assembled stacklights are IP65-rated and feature LED permanent optical elements. Available in two-element (green, red) and three-element (green, yellow, red) styles, the 70mm diameter units…