The new C-more HMI configuration software version 6.0, from AutomationDirect, delivers more functionality, more usability and more value to our popular C-more HMIs. The new software offers more alarm and recipe features, additional math and tag logic, plus improved Windows compatibility. New menu options, customizable toolbars, and updated graphics provide improved ease of use. The…
ApplicationApplication StoriesAutomation NotebookEnclosures & AccessoriesEnergy/UtilitiesHMIIndustryIssue 21 – 2011Learning ResourcesNotebook IssueOperator InterfacePLCProcess ControlProductProgrammable ControlUser Solutions
Small-Scale Hydroelectric Plant Promises Profit
If there’s access to a stream, the only requirements to generate electricity are a 2 ft. drop in water level and two gallons of flow per minute. A hydroelectric system isn’t overly complicated, it isn’t difficult to operate and maintain, it has longevity and it’s often more cost-effective than other forms of renewable power. Some…
+Tech TopicsAutomation NotebookIssue 10 – 2008Learning ResourcesNotebook IssueOperator InterfaceProductTech ThreadWhy HMI
Understanding the Advanced Recipe Function of the C-more® Touch Panel
Recipes are used in a multitude of control applications including batch processing for the food, beverage, chemical and pharmaceutical industries, as well as complex applications such as robotics. Recipes, when used with an HMI, provide a simple and effective way to change the data in a large number of tags with the push of a…