Proximity sensors allow non-contact detection of objects. Therefore, they are used in many industries, including manufacturing, robotics, semiconductor, and many more. Inductive sensors detect metallic objects while capacitive sensors detect all other materials. Ultrasonic sensors detect all materials by using sound wave reflections to determine presence. All applications have certain specific needs, but, in general, the…
Cumming, GA — November 14, 2012 … AutomationDirect’s line of capacitive proximity sensors now includes 12mm metal round bodied DC models with shielded and unshielded mounting options, PNP, normally-open outputs, potentiometer adjustment and M12 quick disconnect. Unshielded 18mm DC plastic bodied models with selectable normally-open/normally-closed outputs feature logic auto detection. Additional unshielded 30mm models feature AC and…
We have added several exciting products since our last edition of the Automation Notebook. Here are some highlights about some of those new products including: Ultrasonic Liquid Level Sensors and Transmitters, ProSense Temperature Transmitters, New Capacitive Proximity Sensors, More Sensor Cables, Additional Crossfire Safety Glasses, New RUKO Cutting Tools, More ZIPport Multi-Wire Connectors, SureStep Dual-Shaft Motors and Low-cost Microstepping…
+Tech TopicsAutomation NotebookDiscrete SensingIssue 7 – 2006Learning ResourcesNotebook IssueProductTech Thread
Sensor Trends
Because of certain drawbacks of physical contact style sensors and switches such as limit switches and float switches, newer technology non-contact style sensors have become prevalent in industry, performing well in many applications. Proximity, photoelectric and ultrasonic sensors can be used in many applications for which they were previously never considered. These non-contact sensors are…