AutomationDirect’s DirectSOFT6 PLC programming software, the 32-bit Windows certified programming software for the entire DirectLOGIC line of PLCs, provides faster status updates and contains many new and upgraded features to make ladder logic programming faster and easier. DirectSOFT6 includes over 40 additional “IBoxes”. The popular packetized fill-in-the-blank style instructions (compatible with DirectLOGIC DL05, DL06, D2-250-1,…
ApplicationApplication StoriesAutomation NotebookFacilitiesFeature StoryIndustryIssue 9 – 2007Learning ResourcesMachine ControlNotebook IssuePLCProductProgrammable ControlSecurity
Anti-Terrorist Barriers Help Protect Facilities
Since the terrorist attacks of September 11, 2001, the need for perimeter security of potentially threatened facilities has increased dramatically. To accomplish this, several facilities around the globe have been installing devices called anti-terrorist barriers, used as added protection against invasion of potentially dangerous vehicles. Domestically, these anti-terrorist devices can be found at Federal Reserve…