AutomationDirect’s line of STEGO enclosure heaters are touch-safe, positive temperature coefficient (PTC) convection and fan heaters that are used to prevent the formation of condensation and provide evenly distributed interior air temperature in enclosures. The newly added compact IP54-rated PTC heaters, starting at $9.50, feature an anodized aluminum body and are available with heating capacities…
You need to cool down – Heat inside an enclosure can decrease the life expectancy of controlling units such as your PLC, HMI, AC drives and other items. Excessive heat can cause nuisance faults from your electrical and electronic components: for example, overloads tripping unexpectedly. Heat will also change the expected performance of circuit breakers and fuses, which can cause whole…
Cumming, GA — September 18, 2013 … AutomationDirect has expanded its Stratus™ line to include air-to-air heat exchangers in 120VAC and 24 VDC models. This air-to-air heat exchanger series is a closed-loop cooling system which employs the heat pipe principle to exchange heat from an electrical enclosure to the outside. Each heat pipe has an evaporator section…
STEGO enclosure heaters, thermostats, hygrostats and hygrotherms protect against condensation while providing the greatest possible air circulation. Touch-safe convection heaters are designed to utilize natural convection, resulting in a circulating current of warm air while minimizing surface temperatures on the accessible side surfaces of the housing. The compact, DIN rail-mountable units are available in 12…