AutomationDirect has added over 360 NEMA 4/12 and 4/4X/12 enclosures. The Ultimate Series enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. Streamlined designs include models with slope top, windows, as well as 1-point and 3-point latch heavy-duty handles; models are available in heavy 14 gauge steel with ANSI…
AutomationDirect’s line of STEGO enclosure heaters are touch-safe, positive temperature coefficient (PTC) convection and fan heaters that are used to prevent the formation of condensation and provide evenly distributed interior air temperature in enclosures. The newly added compact IP54-rated PTC heaters, starting at $9.50, feature an anodized aluminum body and are available with heating capacities…
STEGO enclosure heaters, thermostats, hygrostats and hygrotherms protect against condensation while providing the greatest possible air circulation. Touch-safe convection heaters are designed to utilize natural convection, resulting in a circulating current of warm air while minimizing surface temperatures on the accessible side surfaces of the housing. The compact, DIN rail-mountable units are available in 12…