AutomationDirect has added a new line of distributed field I/O to its product offering. The new Protos X expansion I/O allows you to easily add low-cost I/O points to your programmable logic controller (PLC) or PC-based control system without investing in additional controllers. Designed to save space, a single Protos X system can save users…
AutomationDirect has added a new line of distributed I/O system components to its product offering. The new Protos X™ expansion I/O allows you to easily add low-cost I/O points to your programmable logic controller (PLC) or PC-based control system without investing in additional controllers. Designed to save space, a single Protos X distributed I/O system…
+Tech TopicsAutomation NotebookIssue 25 – 2013Learning ResourcesNotebook IssueProductProgrammable ControlTech Thread
Productivity3000 FAQs
Q: What are key differences between the P3-530 vs. the P3-550 CPUs? A: Cost is the key reason to select a P3-530 vs. a P3-550 CPU. The P3-550 doews have distinctive advantages in advanced features, as shown in Table 1 on the next page. But in many case the 530’s features are more than adequate….