AutomationDirect has expanded its mechanical power transmission product line to include aluminum worm gearboxes in five frame sizes, with gear ratios from 10:1 to 100:1. Constructed of aluminum alloy housings, the worm gearboxes are designed with a C-flange input and hardened hollow-bore output shafts. Aluminum IronHorse worm gearboxes are available in 30 to 75mm box…
AutomationDirect has extended its SureGear® line of precision servo gearboxes to include right-angle gear reducers. The PGB series is ideal for applications that require a more compact footprint. These right-angle planetary gear reducers offer similar technical specifications to the PGA series in-line gear reducers, and provide the customer with an excellent solution when space and…