AutomationDirect Adds Aluminum Worm Gearboxes to IronHorse® Line
Mechanical Power TransmissionNew ProductNewsPress ReleasesPress ReleasesProduct

AutomationDirect Adds Aluminum Worm Gearboxes to IronHorse® Line

AutomationDirect has expanded its mechanical power transmission product line to include aluminum worm gearboxes in five frame sizes, with gear ratios from 10:1 to 100:1.  Constructed of aluminum alloy housings, the worm gearboxes are designed with a C-flange input and hardened hollow-bore output shafts. Aluminum IronHorse worm gearboxes are available in 30 to 75mm box…
IronHorse® Fractional HP DC Motors and Gearmotors from AutomationDirect
New ProductNewsPress ReleasesPress Releases

IronHorse® Fractional HP DC Motors and Gearmotors from AutomationDirect

Cumming, GA — March 12, 2014 … AutomationDirect’s IronHorse line of electric motors now includes fractional HP DC motors and gearmotors. UL, CSA and RoHS compliant, models are IP40-rated and feature reversible design and dynamically balanced armatures; models are available with 18-inch leads or fitted with junction boxes with 8-inch leads. The MTPM series motors, available in…