AutomationDirect’s line of Stellar® soft starters now includes the SR55 series of solid-state soft starters to control three-phase AC induction motors. Designed to withstand up to 477 FLA (at 200-480 VAC), SR55 full-featured solid-state soft starters are available in three frame sizes and provide many advantages over electromechanical contactors. SR55 soft starters are fully digital, provide…
+Tech TopicsAutomation NotebookFYIIssue 10 – 2008Learning ResourcesMotorsNotebook IssueProductVariable Speed Drives
Motor Questions Answered
FAQS Question: Can IronHorse™ motors be used with a drive? Answer: IronHorse™ motors can be used with drives, but there are some limitations. Depending on your application, there may be good reasons to step up to an inverter-duty motor in your application. Question: What’s the difference between a General Purpose motor and an Inverter Duty motor? Answer: General…