AutomationDirect has expanded its Marathon AC motor line to include lower-cost, high-performance 0.5 to 5 HP Marathon Max+ series AC motors with integrated encoder. The 230/460 VAC Max+ inverter-duty motors are designed to replace 90 and 180 volt Permanent Magnet DC (PMDC) systems,
Cumming, GA — December 18, 2013 … AutomationDirect’s IronHorse line of motors and drives now includes the GSD series of DC drives. IronHorse GSD1 series DC drives are high-performance Pulse-Width-Modulated (PWM) controllers for 12 to 36 volt battery/solar-powered equipment providing smooth control with high-efficiency operation. Design features include adjustable maximum/minimum speed, current limit, I.R. compensation, and acceleration. The…
ApplicationApplication StoriesAutomation NotebookAutomationDirect SpotlightDrivesEducation/DIYEntertainmentHMIIndustryIssue 19 – 2011Learning ResourcesMachine ControlMotorsNotebook IssueOperator InterfacePLCPLC eBookProductProgrammable ControlStudent SpotlightStudent SpotlightVariable Speed Drives
Automated Volleyball Server
Larry May, a student at Southern Polytechnic State University (SPSU), contacted AutomationDirect and outlined his goal of building a volleyball setting and serving machine for his senior design project. Larry is active as a recreational volleyball player and is the father and coach of a competitive high school player. Larry is also a long time…
ApplicationApplication StoriesAutomation NotebookIndustryIssue 6 – 2006Learning ResourcesMachine ControlMotorsNotebook IssueOperator InterfacePackagingPLCProductProgrammable ControlUser SolutionsVariable Speed Drives
System Integrator Slashes Retrofit Price While Adding Value
Box Making Machine Retrofit Project in Ravenna, OH CorrTech, Inc. is an industrial machinery services company that focuses on the corrugated paper and container industry. One of their customers, Smurfit Stone Enterprises in Ravenna, Ohio, recently requested the retrofit of a heavy-duty box-making machine built in the US circa 1970. The S&S ZLR Flexo Folder…