IronHorse® GSD1 series DC drives are high-performance Pulse-Width-Modulated (PWM) controllers for 12 to 48 volt equipment providing smooth control with high-efficiency operation. Ideal for applications such as auger feeders, automated door actuators, commercial cooking equipment, food production, industrial pumping systems and more, the advanced design permits a substantial increase in equipment running time between charges…
Issue 31 of Automation Notebook is jam packed with new product information. Highlights about some of those new products include: additions to the Productivity3000 product line, enclosure accessories, NITRA pneumatic parts, farm-duty motors, sensors, aluminum worm gearboxes, visual and audible signal devices, and more. New Serial Communications Module for the Productivity3000 Controller The Productivity3000 programmable controller is…
AutomationDirect has expanded its mechanical power transmission product line to include aluminum worm gearboxes in five frame sizes, with gear ratios from 10:1 to 100:1. Constructed of aluminum alloy housings, the worm gearboxes are designed with a C-flange input and hardened hollow-bore output shafts. Aluminum IronHorse worm gearboxes are available in 30 to 75mm box…
Looking for a farm duty motor to power farm equipment such as, agitators, augers, compressors, feeders, hay hoists, grinders and blowers? IronHorse motors are manufactured by leading motor suppliers with over 20 years experience delivering high-quality motors to the demanding U.S. market. Produced in IS09001 facilities, the motors are tested during production and after final…
AutomationDirect’s IronHorse line of motors and drives now includes the GSD series of DC drives. IronHorse GSD1 series DC drives are high-performance Pulse-Width-Modulated (PWM) controllers for 12 to 36 volt battery/solar-powered equipment providing smooth control with high-efficiency operation. Design features include adjustable maximum/minimum speed, current limit, I.R. compensation, and acceleration. The adjustable current-limit feature protects…
Cumming, GA — March 12, 2014 … AutomationDirect’s IronHorse line of electric motors now includes fractional HP DC motors and gearmotors. UL, CSA and RoHS compliant, models are IP40-rated and feature reversible design and dynamically balanced armatures; models are available with 18-inch leads or fitted with junction boxes with 8-inch leads. The MTPM series motors, available in…
Cumming, GA — December 18, 2013 … AutomationDirect’s IronHorse line of motors and drives now includes the GSD series of DC drives. IronHorse GSD1 series DC drives are high-performance Pulse-Width-Modulated (PWM) controllers for 12 to 36 volt battery/solar-powered equipment providing smooth control with high-efficiency operation. Design features include adjustable maximum/minimum speed, current limit, I.R. compensation, and acceleration. The…
Cumming, GA — August 22, 2012 … AutomationDirect’s IronHorse™ general purpose AC motor line now includes stainless steel three-phase motors available in horsepower ranges from 0.33 to 2 hp. Motors are available in speeds of 1800 and 3600 RPM and are electrically reversible. The three-phase industrial duty 56C-frame TEFC motors, priced from $275, feature 304 stainless steel frames…
+Tech TopicsAutomation NotebookIssue 23 – 2012Learning ResourcesMotorsNotebook IssueProductTechnology Brief
Important Considerations for Replacing and Sizing AC Motors
How to determine whether to rewind or replace a motor, and how to find the right motor size for your application. Every business is trying to conserve energy in the face of high utility costs, so getting the best return on investment (ROI) is critical for maintaining a healthy balance sheet. The decision to replace…
ApplicationApplication StoriesAutomation NotebookAutomationDirect SpotlightDrivesEducation/DIYEntertainmentHMIIndustryIssue 19 – 2011Learning ResourcesMachine ControlMotorsNotebook IssueOperator InterfacePLCPLC eBookProductProgrammable ControlStudent SpotlightStudent SpotlightVariable Speed Drives
Automated Volleyball Server
Larry May, a student at Southern Polytechnic State University (SPSU), contacted AutomationDirect and outlined his goal of building a volleyball setting and serving machine for his senior design project. Larry is active as a recreational volleyball player and is the father and coach of a competitive high school player. Larry is also a long time…