AutomationDirect’s new APS series inductive proximity sensors are IP67-rated rectangular compact DC sensors available in top or front sensing models with 2.5mm and 4mm sensing ranges. Available in two-wire or three-wire configurations, the 10-30 VDC high-frequency oscillation type sensors are fitted with polycarbonate unshielded housings and LED status indicators. The APS series is available with…
Cumming, GA — April 17, 2013 … AutomationDirect has extended its series of Koyo medium duty encoders to include high PPR (Pulses Per Revolution) models. Available in Totem Pole (Push-Pull) or line driver (differential) configurations, the encoders feature a 50mm diameter body with a 35mm depth. Models are constructed with an 8mm diameter solid or hollow shaft and…
Automation NotebookCompany TopicsFeature StoryIssue 6 – 2006Learning ResourcesNotebook IssueOperator InterfaceProduct
It Takes Teamwork to Launch Products
In the early 1990s, many automation suppliers thought that using a direct catalog channel to offer automation products was too risky to attempt. There were concerns such as getting customers to buy from a company they couldn’t physically see, assisting them in selecting products, technical support, return and warranty issues and so on. Because of…