AutomationDirect has expanded its Marathon AC motor line to include lower-cost, high-performance 0.5 to 5 HP Marathon Max+ series AC motors with integrated encoder. The 230/460 VAC Max+ inverter-duty motors are designed to replace 90 and 180 volt Permanent Magnet DC (PMDC) systems,
AutomationDirect recently released the custom-built DURApulse™ drives line, and announced a partnership with Marathon Electric® to offer a wide range of Marathon’s vector and inverter-duty motors. These new drives and motors are available up to 100 hp and, when purchased in approved combinations, feature some of the lowest prices in the industry. The new DURApulse™…