Issue 31 of Automation Notebook is jam packed with new product information. Highlights about some of those new products include: additions to the Productivity3000 product line, enclosure accessories, NITRA pneumatic parts, farm-duty motors, sensors, aluminum worm gearboxes, visual and audible signal devices, and more. New Serial Communications Module for the Productivity3000 Controller The Productivity3000 programmable controller is…
AutomationDirect has expanded its Marathon AC motor line to include lower-cost, high-performance 0.5 to 5 HP Marathon Max+ series AC motors with integrated encoder. The 230/460 VAC Max+ inverter-duty motors are designed to replace 90 and 180 volt Permanent Magnet DC (PMDC) systems,
We have added several exciting products since our last edition of the Automation Notebook. Here are some highlights about some of those new products including: T1H EBC100 Ethernet link, Non-metal Enclosures, Marathon Motors line extended, 2-pole supplementary protectors, 50 and 75 VA control transformers. New Module Provides High-Performance, Low-Cost Ethernet Link The new T1H-EBC100 module provides a…