AutomationDirect Adds More High-Resolution Encoders
New ProductPress Releases

AutomationDirect Adds More High-Resolution Encoders

Cumming, GA — April 17, 2013 … AutomationDirect has extended its series of Koyo medium duty encoders to include high PPR (Pulses Per Revolution) models. Available in Totem Pole (Push-Pull) or line driver (differential) configurations, the encoders feature a 50mm diameter body with a 35mm depth. Models are constructed with an 8mm diameter solid or hollow shaft and…
AutomationDirect Adds Light and Medium-Duty Encoders with Inch-Size Shafts
New ProductNewsPress ReleasesPress Releases

AutomationDirect Adds Light and Medium-Duty Encoders with Inch-Size Shafts

Cumming, GA — October 31, 2012 … AutomationDirect has added Koyo inch-size light and medium-duty encoders to its line of positioning and motion control products. These stainless steel solid-shaft encoders provide a cost-effective solution for small applications. The TRDA-2E series light-duty encoders have a 0.25-inch diameter stainless steel solid shaft and offer resolutions from 100 to 2,500…