PLC-Based System Works Where Single Loop Temperature Controllers Fell Short
ApplicationApplication StoriesAutomation NotebookIndustryIssue 20 – 2011Learning ResourcesMachine ControlManufacturingNotebook IssueOperator InterfacePLCProcess ControlProductProgrammable ControlTech Thread

PLC-Based System Works Where Single Loop Temperature Controllers Fell Short

In many applications, single loop temperature controllers are sufficient to provide control of heating and cooling. But in some applications, including the one detailed in this article, closely coordinated control among many temperature control loops is needed. In those cases and others, PLC-based temperature control can be the best solution. A meltblown machine, a melted…