"Starting With Steppers" Part Two of a Two-Part Series
+Tech TopicsAutomation NotebookIssue 22 – 2012Learning ResourcesMotion ControlNotebook IssueProductProgrammable ControlTech Thread

"Starting With Steppers" Part Two of a Two-Part Series

Part One of this series (in Fall 2011, issue 21) started with a complete reference to the technical information available from AutomationDirect that can help you understand and select components from the SureStep family for an open-loop motion application. It also reviewed the hardware methods for controlling your system, including PLC high-speed I/O or counter…
+Tech TopicsIssue 21 – 2011Learning ResourcesMotion ControlNotebook IssueProductTech Thread

"Starting With Steppers" Part One of a Two-Part Series

You’ve determined that an open-loop motion control system will handle the accuracy and requirements of your application and therefore you have chosen to use a SureStep Stepping System. The following is a complete reference to the technical information available at this time from AutomationDirect which can aid you in understanding and selecting components and determining…