SureStep Stepper Motor Line Adds Dual-Shaft Motors
New ProductPress Releases

SureStep Stepper Motor Line Adds Dual-Shaft Motors

Cumming, GA — October 3, 2012 … AutomationDirect has expanded the line of SureStep motion control products. Stepping motors in standard NEMA sizes (17, 23, & 34) now include dual-shaft, bi-polar models with output torques ranging from 61 oz-in. to 1288 oz-in. The motors feature front and rear shafts to allow installation of an encoder, hand crank…
Motion Control System Choices
+Tech TopicsAutomation NotebookFeature StoryIssue 4 – 2005Learning ResourcesMotion ControlNotebook IssueProduct

Motion Control System Choices

Motion control is generally understood to mean the use of servo and/or stepper systems as the “muscle” to move a given load.  These motion control systems are capable of extremely precise speed, position, and torque control. Applications which require positioning of product, synchronization of separate elements, or rapid start/stop motion are all perfect candidates for…