Issue 32 of Automation Notebook is filled with new product information. Highlights about some of those new products include: additions to the NITRA® pneumatic products line, new DirectSOFT6® programming software, more sensor products, SureMotion® motion control products, additional electromechanical and solid state relays, and more. NITRA Special Purpose Push-to-Connect Pneumatic Fittings New NITRA special purpose…
AutomationDirect offers 300V UL instrumentation cable available with 18AWG conductors in 1, 2, 4, or 8 twisted pairs with an overall shield or in 2, 4, or 8 individually shielded twisted pairs with an overall shield. The overall shielded cables have an aluminum/polyester foil shield with 100% coverage and a tinned copper continuous drain wire for…