Linking Machines to IT Systems
+Tech TopicsApplicationCommunicationsCover StoriesData and IIoTData CollectionIIoT and DataIssue 33 - 2015Learning ResourcesMachine ControlNotebook IssueOperator InterfaceProductProgrammable Control

Linking Machines to IT Systems

Once upon a time, individual machines were stranded on an island, or just linked to other machines using a few discrete I/O and dry contact relays. Then came machine-to-machine data links such as a proprietary PLC-based network. Today, and certainly in the future, machines are being linked to IT systems.
"Starting With Steppers" Part Two of a Two-Part Series
+Tech TopicsAutomation NotebookIssue 22 – 2012Learning ResourcesMotion ControlNotebook IssueProductProgrammable ControlTech Thread

"Starting With Steppers" Part Two of a Two-Part Series

Part One of this series (in Fall 2011, issue 21) started with a complete reference to the technical information available from AutomationDirect that can help you understand and select components from the SureStep family for an open-loop motion application. It also reviewed the hardware methods for controlling your system, including PLC high-speed I/O or counter…
+Tech TopicsIssue 21 – 2011Learning ResourcesMotion ControlNotebook IssueProductTech Thread

"Starting With Steppers" Part One of a Two-Part Series

You’ve determined that an open-loop motion control system will handle the accuracy and requirements of your application and therefore you have chosen to use a SureStep Stepping System. The following is a complete reference to the technical information available at this time from AutomationDirect which can aid you in understanding and selecting components and determining…