Cumming, GA — September 18, 2013 … AutomationDirect’s NITRA® pneumatic product line now includes D-Series double-acting heavy-duty air cylinders ideal for use where abusive conditions exist. These pneumatic air cylinders have a 250 psi operating pressure and are interchangeable with other popular brands. New models are now available with adjustable cushions to provide end-of-stroke deceleration at both…
Cumming, GA — December 5, 2012 … AutomationDirect’s NITRA® pneumatic product line now includes F-Series all stainless steel air cylinders ideal for wash down applications. These non-repairable round body pneumatic air cylinders are interchangeable with other popular brands. The double-acting cylinders have a 250 psi operating pressure and are constructed with corrosion resistant 300 series stainless steel…
We have added several exciting products since our last edition of the Automation Notebook. Here are some highlights about some of those new products including: Ultrasonic Liquid Level Sensors and Transmitters, ProSense Temperature Transmitters, New Capacitive Proximity Sensors, More Sensor Cables, Additional Crossfire Safety Glasses, New RUKO Cutting Tools, More ZIPport Multi-Wire Connectors, SureStep Dual-Shaft Motors and Low-cost Microstepping…
We have added several exciting products since our last edition of the Automation Notebook. Here are some highlights about some of those new products including: Ironhorse Stainless Steel General Purpose AC Motors, More Ultrasonic Sensor Choices, Safety Speed Monitor Relays, Solve Noisy Signal Issues With High-Speed Optical Isolators, Industrial Safety Gloves, Dual Rod Guided Pneumatic Air…
New models of tubing and fittings have been added to the NITRA line of pneumatic components, as well as blow guns and aluminum manifolds. Available in 100-foot and 250-foot lengths, NITRA 16mm polyurethane tubing has a shore A 98 hardness rating, provides tight outside diameter tolerance and has superior kink resistance. The ether-based tubing provides…