AutomationDirect’s NITRA® line of pneumatics products now offers G-thread push-to-connect fittings and flow control valves. G-threaded components are made with strong thermoplastic (PBT) or nickel-plated brass bodies and stainless steel tube gripping claws and have a pre-applied O-ring to seal. Available in 4 to 10mm sizes, the bodies of elbow fittings can be rotated after…
AutomationDirect’s NITRA line of pneumatics products now offers additional straight, branch, union, Y, reducer, elbow and bulkhead fittings in 1/8 inch and 5/16 inch tube connection sizes. Designed to work with flexible pneumatic tubing, select fittings are constructed with thermoplastic bodies and stainless steel tube gripping claws; additional fittings with nickel-plated brass bodies are also…