Cumming, GA — December 18, 2013 … AutomationDirect’s line of NITRA pneumatics products now includes a wide selection of solenoid pipeline valves designed for control of media such as air, oil, water, and inert gas. All valves are two-position, normally-closed, spring return styles with 24VAC, 24VDC or 120 VAC solenoids, and are fitted with DIN-style wire connectors. Depending…
ApplicationApplication StoriesAutomation NotebookAutomationDirect SpotlightEntertainmentIndustryIssue 20 – 2011Learning ResourcesMachine ControlNotebook IssuePneumaticsProductStudent SpotlightUser Solutions
House Theatre of Chicago
House Theatre of Chicago’s original-script production of The Nutcracker demanded moving, changing scenery that magically transformed the set at the push of a button. AutomationDirect’s extensive line of pneumatic and electrical components helped us realize these design elements easily, elegantly, and reliably.