RHINO PSB series DIN rail mount single-phase and three-phase input power supplies with IP20-rated terminals offer high performance and reliability and are perfect for applications that require a basic DC voltage power supply. Plus our RHINO PSB series power supplies are backed by a three year warranty.
AutomationDirect now offers the RHINO line of power supplies, which includes several new metal and plastic-housed switching supply models. The new RHINO PSM series power supplies are industrial grade switching DC output supplies with a sturdy steel case to withstand harsh environments. Autoselect inputs for 115 VAC or 230 VAC and international agency approvals make…