AutomationDirect now offers IP69K-rated sensor cables available in lengths ranging from 2 to 10 meters. Available with industry standard axial and right-angle M8 quick disconnects with open leads and 316L stainless steel coupling nuts, the IP69K rating makes these cables suitable for food and beverage-rated sensors. Starting at $10 (2-meter cable), cables are fitted with…
Cumming, GA — December 19, 2012 … AutomationDirect has expanded its sensor cable offering to include additional M12 cables, receptacles, field-wireable connectors, and bulkhead receptacles. Four-pole M12 cables are now available in two, seven, 10 and 15-meter lengths; the cables feature a polyurethane jacket for dependable use in oily and direct sunlight applications. Additional cables include 5,…
We have added several exciting products since our last edition of the Automation Notebook. Here are some highlights about some of those new products including: Ultrasonic Liquid Level Sensors and Transmitters, ProSense Temperature Transmitters, New Capacitive Proximity Sensors, More Sensor Cables, Additional Crossfire Safety Glasses, New RUKO Cutting Tools, More ZIPport Multi-Wire Connectors, SureStep Dual-Shaft Motors and Low-cost Microstepping…