Cumming, GA — January 15, 2014 … AutomationDirect’s ProSense line has been extended to include float level switches which provide a low-cost general purpose solution for single point monitoring of liquid levels in a variety of applications. The float switches are designed with powerful internal permanent magnets that actuate a highly reliable and repeatable hermetically sealed reed…
Cumming, GA — October 30, 2013 … AutomationDirect has expanded its photoelectric sensor offering to include OPT series short and long range distance sensors. Available with either Class 1 or Class 2 laser options, the distance sensors are constructed with rectangular plastic housings and fitted with an M12 quick-disconnect. OPT short-range diffuse distance sensors utilize high-resolution CMOS…
Cumming, GA — October 2, 2013 … AutomationDirect’s photoelectric sensor offering now includes DC models with extended sensing ranges. Offered in diffuse with background suppression and polarized retro-reflective models, the IP67 rated sensors feature round all metal housings with 30mm mounting bases fitted with an M12 quick-disconnect and easily replace standard 30mm mount rectangular photoelectric sensors. The…
Cumming, GA — May 1, 2013 … AutomationDirect’s ultrasonic sensor offering now includes additional 18mm and 30mm round plastic DC models available with discrete or analog outputs. The sensors are equipped with LED status indicators and a push-button teach feature for configuration of normally-open and normally-closed states for DC output models and for adjustable sensitivity on analog…
Automation NotebookFeature StoryIssue 12 – 2008Learning ResourcesNotebook IssueProductProgrammable Control
Educating Future Engineers Requires Teamwork
The goal of any technology or engineering educational program is to educate its students utilizing techniques built upon sound theoretical principles. But, how does one teach college level students to utilize automation components like robots, PLC’s, and sensors? The field of automation is constantly changing and educators need to maintain pace with these changes in…