AutomationDirect’s new PN series inductive proximity sensors are IP 69K-rated short-body sensors with metal housings. These three-wire 10-30 VDC sensors are equipped with LED status indicators and are available with an attached two-meter output cable or M12 quick-disconnect. All styles are available with shielded or unshielded housings as well as normally-open or normally-closed and PNP…
ApplicationApplication StoriesAutomation NotebookAutomationDirect SpotlightData CollectionDiscrete SensingEducation/DIYIndustryIssue 16 – 2010Learning ResourcesMachine ControlNotebook IssueProductStudent SpotlightStudent Spotlight
Racing as Field Lab for Automotive Design
The University of Wisconsin Formula SAE team competes against over 130 universities from around the world in an annual competition held at Michigan International Speedway. The competition is based on the design and manufacture of a small scale open wheel, open cockpit racecar. Teams are usually comprised of engineering students who, in the fall semester,…