Cumming, GA — December 19, 2012 … AutomationDirect’s SureStep line of motion control products now includes a low cost of entry digital stepper drive in a compact package. The standard stepper drive operates with high-speed pulse input signals (Step and Direction, or jumper-selectable CW/CCW step) and has a selectable resolution range of 200 to 20,000 steps per…
Cumming, GA — October 3, 2012 … AutomationDirect has expanded the line of SureStep motion control products. Stepping motors in standard NEMA sizes (17, 23, & 34) now include dual-shaft, bi-polar models with output torques ranging from 61 oz-in. to 1288 oz-in. The motors feature front and rear shafts to allow installation of an encoder, hand crank…