Cumming, GA — December 19, 2012 … AutomationDirect’s SureStep line of motion control products now includes a low cost of entry digital stepper drive in a compact package. The standard stepper drive operates with high-speed pulse input signals (Step and Direction, or jumper-selectable CW/CCW step) and has a selectable resolution range of 200 to 20,000 steps per…
AutomationDirect has launched the SureStep family of products, a new open-loop stepping system that provides simple and accurate control of position and speed and offers a great solution for applications requiring lower power and low cost. The SureStep family includes four standard motors and a “one-size-fits-all” step motor drive. With holding torques from 83 oz-inch to 434…