Cumming, GA — October 3, 2012 … AutomationDirect has expanded the line of SureStep motion control products. Stepping motors in standard NEMA sizes (17, 23, & 34) now include dual-shaft, bi-polar models with output torques ranging from 61 oz-in. to 1288 oz-in. The motors feature front and rear shafts to allow installation of an encoder, hand crank…
AutomationDirect has launched the SureStep family of products, a new open-loop stepping system that provides simple and accurate control of position and speed and offers a great solution for applications requiring lower power and low cost. The SureStep family includes four standard motors and a “one-size-fits-all” step motor drive. With holding torques from 83 oz-inch to 434…