Cumming, GA — December 5, 2012 … AutomationDirect’s ProSense line now includes head-mounted and DIN rail-mounted temperature transmitters in non-programmable and programmable models. Non programmable models are available for thermocouple Types J, K, or T and 3-wire RTD type Pt100. Head-mounted models can be mounted in any ProSense connection head or any DIN Form B sensor head…
Cumming, GA — September 19, 2012 … AutomationDirect’s ProSense line of temperature sensors now includes room temperature sensors, Type T thermocouple probes, higher-range probes, Type T thermocouple wire and RTD adjustable immersion sensors. The ProSense room temperature sensors feature a temperature sensing range of -40 to 185 degrees F, are constructed with ABS plastic ventilated covers, metal…