AutomationDirect has expanded their offering of RUKO cutting tools to include additional high-speed steel jobber length drill bits in fractional sizes ranging from 1/16-inch to 1/2-inch, internal and external thread chasers, knockout punch kits, grinders and more. Available in single pieces and in sets, RUKO cutting tools are backed with a one-year warranty. Black and…
AutomationDirect’s line of RUKO cutting tools now includes drill/tap combination bits as well as fractional and metric thread hand taps. RUKO drill/tap combination bits provide uninterrupted hole drilling, thread tapping and deburring in one convenient bit. The high-speed steel bits are relief-ground and designed with ¼-inch hexagonal shanks for use with mild steel up to…