Cumming, GA — March 12, 2014 … AutomationDirect has added its new EA9 series operator touch panels to the C-more line. The color TFT touch screens are available in 6, 8, 10, 12 or 15-inch versions. Prices start at $499 for the 6-inch base model (without Ethernet). The EA9 series touch panels are equipped with 800 MHz…
The C-more Micro family now includes a 6-inch TFT color touch screen panel. The panel’s 32,768 colors provide clear and colorful graphics for vibrant and intuitive screens. The larger panel can display even more text, graphics, or bitmaps to effectively communicate and display data to the operator. In portrait mode, the panel can display up to 40…