Cumming, GA — January 23, 2013 … AutomationDirect has added a series of Koyo miniature encoders to its line of positioning and motion control products, providing a cost-effective solution for size-limited applications. The TRD-MX series light-duty encoders feature a small body with 25mm diameter and 29mm depth. Constructed with a 4mm diameter solid shaft, the series offers…
New Koyo Encoders with Inch-Size Shafts, as well as Miniature Bodies. Koyo inch-size light and medium-duty encoders have been added to our line of positioning and motion control products. These stainless steel solid-shaft encoders provide a cost-effective solution for many applications. The TRDA-2E series light-duty encoders have a 0.25-inch diameter stainless steel solid shaft and offer…