Cumming, GA — May 1, 2013 … AutomationDirect’s ultrasonic sensor offering now includes additional 18mm and 30mm round plastic DC models available with discrete or analog outputs. The sensors are equipped with LED status indicators and a push-button teach feature for configuration of normally-open and normally-closed states for DC output models and for adjustable sensitivity on analog…
Cumming, GA — August 22, 2012 … AutomationDirect’s ultrasonic sensor offering now includes additional 18mm round plastic DC models. The UK1 series are IP67 rated sensors with a 15 to 30VDC operating range and are fitted with an M12 quick-disconnect. The UK1 series offers six different output types: single PNP, Dual PNP, 4-20 mA only, 0-10V only,…
We have added several exciting products since our last edition of the Automation Notebook. Here are some highlights about some of those new products including: Ironhorse Stainless Steel General Purpose AC Motors, More Ultrasonic Sensor Choices, Safety Speed Monitor Relays, Solve Noisy Signal Issues With High-Speed Optical Isolators, Industrial Safety Gloves, Dual Rod Guided Pneumatic Air…