Cumming, GA — May 1, 2013 … AutomationDirect’s ultrasonic sensor offering now includes additional 18mm and 30mm round plastic DC models available with discrete or analog outputs. The sensors are equipped with LED status indicators and a push-button teach feature for configuration of normally-open and normally-closed states for DC output models and for adjustable sensitivity on analog…