NewsPress ReleasesPress Releases

AutomationDirect Adds Patlite Pre-Assembled LED Stack Lights

AutomationDirect now offers Patlite® pre-assembled stack lights in 25mm, 30mm, 40mm and 70mm sizes. Patlite stack lights offer high intensity LED illumination and prism-cut lens design for enhanced visibility from any direction and are ideal for use in applications such as machine tools, packaging machines, conveyor systems, loading docks, retail center check outs and more.

Patlite pre-assembled stack lightsPatlite stack lights can be purchased in one to five tier LED module assemblies (depending on the series). These pre-assembled units offer the convenience of not having to configure and order separate components.

Starting at $79.00 and ideal for tight spaces, the 25mm ME/MES series of super slim, rust-free aluminum body signal towers is designed to be direct mounted. One to four pre-assembled LED module versions are available.

With an ABS resin main body, 30mm MP/MPS series signal towers offer superior impact and heat resistance. Priced from $79.00, they are designed for direct mounting and have a double insulation for enhanced durability and safety. One to four pre-assembled LED module versions are offered and an optional add-on alarm buzzer is available.

40mm LCE series signal towers (starting at $99.00) feature low maintenance and energy efficiency using LED technology. These signal towers are available in 2 to 4 tier models and two built-in alarm models are also available with selectable sound patterns.

The 70mm LS7 Series features a smooth body surface that reduces adhesion of water and dust. There are no exposed screws, shafts or other metals making these signal towers adaptable in many environments. This series is suitable for high pressure and high temperature wash down environments. Priced from $139.00, the LS7 series is offered in 3 tier and 5 tier versions and models are available with two separate alarm buzzers.

Optional /replacement accessories include LED modules, mounting brackets and poles, O-rings and center assembly screws.

For more information, visit: www.automationdirect.com/stacklights

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of March 8th, 2017. Check website for most current prices