The IronHorse® GSD8 series of DC drives is a microprocessor-based design with non-volatile memory storage that is programmable with adjustable parameters, programmable alarm outputs and offers a digital closed-loop algorithm for motor control. GSD8 output power available is 1/2 to 1hp at 120 VAC input and 1 to 2hp at 240 VAC input; output voltage is 90 VDC (120 VAC) and 180 VDC (240 VAC). Maximum current ratings are 5A and 10A.

GSD8 series DC drives are capable of factory or field configurations for a variety of industrial applications. GSD8 DC drives make use of either a pulse accumulation algorithm or a velocity PID algorithm that can be easily configured for operation as a speed controller, time-based process controller, or follower drive in a master-follower application. GSD8 drives are an ideal match for applications that require specialized I/O.
All units include a large 4-digit LED display; standard 1/8 or 1/4 DIN panel mount versions are available. The GSD8 universal power supply accepts 85-265 VAC at 50-60 Hz without switches or jumpers and a self-contained 5V power supply is provided for external sensor power.
IronHorse GSD8 Series DC drives from AutomationDirect start at $405.00 and are backed by a one-year warranty.
Learn more by visiting: www.automationdirect.com/dc-drives
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com