ProSense® motor control relays from AutomationDirect perform specific protective functions for motors or motor components to ensure proper and more efficient operation. Intrinsically safe relays provide safe and reliable control of loads within hazardous locations.

Phase monitor relays provide protection against premature equipment failure caused by faults on 3-phase systems. Phase monitor relays provide protection against phase loss, phase reversal, phase unbalance, undervoltage and overvoltage. These 10A-rated relays, with LED indicator(s), are compatible with Wye or Delta systems and are available in a range of voltage inputs.
Alternating relays are used in special applications where the optimization of load usage is required by equalizing the run time of two loads. These 120 VAC 10A-rated relays are available in SPDT or DPDT configurations; an onboard switch selects alternating or single-load operation.
Pump seal failure relays monitor the shaft seals of submersible pumps. The relay output can be used to give an alarm indication of a leaking seal. The relay will automatically reset when the fault condition clears. These 120 VAC relays include an LED fault indicator and are available for single or two-pump monitoring.
Macromatic® intrinsically safe relays allow control of up to four loads with up to four corresponding discrete input devices (switches, sensors, etc.) in hazardous areas. The onboard SPST relays operate at either AC or DC coil voltage ratings. All models offer finger-safe design and include LED status indicator(s) and are 35mm DIN rail or panel mountable.
Learn more by visiting: www.automationdirect.com/relays
About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.
Editorial Contact: Tina Gable
Phone: 678-455-1845
Email: tgable@automationdirect.com