AutomationDirect introduces IronHorse DC Drives

Cumming, GA — December 18, 2013  AutomationDirect’s IronHorse line of motors and drives now includes the GSD series of DC drives. IronHorse GSD1 series DC drives are high-performance Pulse-Width-Modulated (PWM) controllers for 12 to 36 volt battery/solar-powered equipment providing smooth control with high-efficiency operation. Design features include adjustable maximum/minimum speed, current limit, I.R. compensation, and acceleration. The adjustable current-limit feature protects the control, battery, and motor from sustained overloads. GSD1 series DC drives, available up to 1/2 hp, are available in open-frame and NEMA 4X enclosed styles, and all come standard with a speed pot, knob, and dial plate; an optional 0-10VDC analog input signal card is also available.

dc_drives_pr_300

IronHorse GSD3 series drives are general-purpose, economical variable speed controllers for small DC and universal motor applications up to 1/3 hp. Open-frame and NEMA 4 enclosed models are available with dual input voltages (12/24 VAC or 120/240 VAC) with a DC output current rating of 2 Amps, adjustable trim pot settings, and quick-connect terminal pins.

GSD4 series drives provide cost efficient, reliable control for permanent magnet, shunt-wound, and universal motors up to 2 hp. The drives, offered in dual voltage 120/240 VAC or 24/36 VAC models, incorporate up-to-date design and engineering in a compact package. Installation and field adjustments are facilitated using a barrier type terminal strip and large, easily adjustable trim pots to adjust horsepower ranges. GSD4 series drives feature an inhibit circuit for start-stop operation, and 1% speed regulation over a 50:1 speed range.

IronHorse GSD5 series DC drives offer superb flexibility, reliability, and value. This general purpose, economical line of drives, rated to 2 hp, provides the ultimate in standard features and versatility. With dual input voltage (120/240 VAC and 50/60Hz), GSD5 series drives are offered in open-frame and NEMA 4/12 enclosed models.

The reliable, versatile, and economical GSD6 DC drive is the most fully-featured IronHorse analog DC drive, offering many standard features typically offered as options by other DC drives. An excellent off-the-shelf control device, the GSD6 series drives feature dual input voltage (120/240 VAC and 50/60 Hz) via slide selector, adjustable horsepower settings up to 3 hp, full-wave bridge supply, 50:1 speed range, transient voltage protection, DC tachometer feedback, and more.

The IronHorse GSD7 series DC drives, available up to 2 hp, are designed for instant reversing, quick stopping, and rapid cycling to outperform other dynamic braking and reversing drives by utilizing unique zero-speed detection and dynamic braking circuits; the zero-speed detect circuit also eliminates motor plug reversing problems; additional features include 0.5-second fixed acceleration, automatic dynamic braking on power loss, line voltage compensation, and more.

IronHorse GSD series DC drives are backed with a one-year warranty and prices start at $59. Additional accessories such as speed potentiometer kit, analog current and voltage input cards, digital potentiometer, and manual reverse switch are available.

For more information on IronHorse GSD series DC drives, visit: www.automationdirect.com/DC-drives.

Click to leran More

 

About AutomationDirect:
In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

 

Editorial Contact: 
TJ Johns
Phone: 678-455-1730
Email: tjohns@automationdirect.com

High resolution image: 300 dpi TIF (right click and Save Target As …)

 
© 2015 Library at AutomationDirect.com
Owned and Operated by AutomationDirect.com