Machine Maintenance Checklist

It is important to develop a routine maintenance schedule for your automated control system. Having a routine schedule for checking critical components and devices in the system will increase the longevity of the system and more importantly, it will help reduce future problems. Set up the schedule based on a monthly or quarterly time period, depending on the item to be done. The following are some of the items you may want to consider in your maintenance schedule:

 

Thing To Include in Your Maintenance Checklist

Download eBook CTA1

  • Check and record voltages at various circuits
  • Tighten all connections (with power removed)
  • Check backup batteries, and/or replace on a routine schedule
  • Check indicators and perform lamp tests
  • Visually inspect for loose or frayed wiring, moisture in enclosure, etc.
  • Check to make sure plug-in connectors are tight and secured
  • Test all alarm systems, horns, sirens, etc.
  • Check and record any configuration settings
  • Perform and record calibrations
  • Check all I/O points on a yearly basis
  • Check and record power usage
  • Check equipment run times for determining maintenance or replacement
  • Measure device current to set a benchmark and compare for changes
  • Review any diagnostic history, including events and alarms
  • Check diagnostics that may be programmed into the HMI operator interface

 

Because each machine is unique, you will want to develop your own machine maintenance checklist, but we hope that our list  will help give you a good jump start. Additionally you can download a copy of our checklist to use as a template by clicking here!

 

testimonial-cta-600px

 

 
© 2015 Library at AutomationDirect.com
Owned and Operated by AutomationDirect.com