More Low-cost RHINO Power Supplies

AutomationDirect’s RHINO PSL series DC power supplies are plastic low-profile switching supplies available with 5, 12 and 24 VDC adjustable outputs. Designed to fit in shallow-depth enclosures, these power supplies have power ratings from 7.5W to 91W for use with many DC powered devices including PLCs, HMIs, Ethernet switches and more.

Additional features include universal 90 to 264 VAC input voltage, integral DIN rail mounting adapter, DC-OK LED indication, and output current limitation. Screw terminals are provided for simple and quick wiring terminations.

Starting at $25.00, the RHINO PSL series is UL508 listed for demanding industrial applications and most models are UL60950-1 recognized for NEC Class 2 compliance in industrial, commercial and residential applications.

To learn more, click here.   

 
 

About AutomationDirect:

 

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of January 25, 2017. Check website for most current prices

 
© 2015 Library at AutomationDirect.com
Owned and Operated by AutomationDirect.com