New ProductNewsPress ReleasesPress ReleasesProcess Sensing & ControlProduct

ProSense Line Now Includes Flow Transmitters

AutomationDirect’s ProSense FSA Series flow transmitters monitor liquid media and provide an analog output proportional to flow rate for various flow applications. Flow transmitters are ideal for applications with rapid temperature changes or where fast response time is required, such as machine tool coolant flow, HVAC cooling water flow, and injection molding cooling water flow.

ProSense FSA Series flow transmittersThe FSA-Series transmitters sensing principle is based on differential pressure to ensure extremely fast response time (less than 10ms) and allow for precise flow measurement.Available in three flow ranges up to 27GPM, the transmitters feature a 4-20mA analog output, are fitted with a 4-pin M12 quick disconnect and are available with ¾” or 1-inch FNPT process connections. The integrated check valve design allows the sensor to be mounted vertically or horizontally.

Backed with a two-year warranty, the FM Series flow transmitters, starting at $140.00, are IP65 and IP67 rated and are cULus, CE and ROHS compliant.

To learn more about ProSense flow transmitters, visit: www.automationdirect.com/flow-sensor.

About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for fast shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com

x