Self-Adjusting Crimping Tools

AutomationDirect has added self-adjusting crimping tools to their line of wiring accessories. The lightweight, compact, comfortable and self-adjusting tools are designed for crimping ferrules and wire end sleeves.

pressmaster-crimping-tools-launchAvailable in square and hexagonal crimp styles, these crimp tools feature ergonomically shaped handles with hardness and surface textures for comfortable frequent use, a non-slip grip pad for applying pressure against a surface, and ratchet action to ensure crimps are completed according to specification. Priced at $215.00, the self-adjusting crimping tools are designed for insulated and non-insulated ferrules, and adjust to wires sizes from 26AWG to 8AWG.

 

To learn more here

 
crimping-tool-cta-600x190
 
About AutomationDirect:

In business since 1994, AutomationDirect is a distributor offering thousands of industrial automation products for electrical control systems, including PLCs, operator interfaces, AC drives, motors, stepper systems, sensors, motor controls, enclosures and more. Their prices are typically well below the list price of more traditional automation companies because of their business model and focus on efficiency and the majority of their products are stocked for same-day shipping. Plus, get free two-day delivery on orders over $49; some limitations apply. For more information, contact them at 800-633-0405 or visit www.automationdirect.com.

*Prices as of October 5, 2016. Check website for most current prices

 
© 2015 Library at AutomationDirect.com
Owned and Operated by AutomationDirect.com